2" x 3" and 3" x 5" Open Frame Power Modules

HIGH DENSITY AC‑DC POWER SUPPLIES


Low Profile, High Efficiency Designs up to 550 W

2" x 3" and 3" x 5" Open Frame Power Modules


Featuring high power densities up to 30 W/in3, CUI's VOF ac-dc power supply series delivers efficiency up to 94% in industry standard 2 x 3 and 3 x 5 inch footprints. With profiles as low as 0.75 inches, these compact power supplies ranging from 15 to 550 W are an optimal solution for industrial, telecom, and IT equipment applications where power density is critical.

Features


  • 15 ~ 550 W continuous power
  • High power densities up to 30 W/in3
  • Efficiency up to 94%
  • Industry standard 2 x 3 and 3 x 5 inch footprints
  • Compact, low profile packages

Browse High Density Ac-Dc Power Supplies

1 TOTAL RESULTS

Series


VOF-300 Series

300 W, 90 ~ 264 Vac Input, PFC, Single Output, 3" x 5" Open Frame, Chassis Mount, Ac-Dc Power Supply

View Now